igubal® WDGM-FX coupling joint

igubal WDGM-FX coupling joint
Tech up
  • Shore D hardness 58: 25% more elastic than igumid G
  • 20 times more abrasion-resistant against metallic ball studs than polyamide
  • Very easy to assemble
Cost down
  • No minimum order quantity
  • Customised lengths
  • Prices can be calculated online
Proof
  • Tested: tensile strain of 150N (short-term) and 75N (long-term)
Sustainability
  • Environmentally friendly, as [Link pagenr="2323" title="no additional lubricants are necessary" parameter="#section_4 "]
  • Optimisation of material requirements

Short news presentation for WDGM-FX coupling joints

Coupling joint consulting

What is iglide?

Online seminars