drylin® E shaft stepper motors with encoder and brake
drylin® E shaft stepper motors with encoder and brake
... turn precisely ... The new stepper motors are available in different installation sizes so that the right motor can be selected for every application. The motors are also available with angular encoders or brakes.
Tech up
10 motors for any application
Cost down
Suitable for igus® control systems
Proof
Holding torque from 0.03Nm to 12Nm
Sustainability
Maintenance-free and CE (EMC) approved
Here you will find all new shaft motors at a glance:
Installation size NEMA8
Without encoder
MOT-AN-S-060-001-020-L-A-AAAA available now
With encoder
MOT-AN-S-060-001-020-L-C-AAAC available now
Installation size NEMA14
Without encoder, holding torque 0.10Nm
MOT-AN-S-060-001-035-L-A-AAAO expected to be available from May 2023
Without encoder, holding torque 0.18Nm
MOT-AN-S-060-002-035-L-A-AAAA expected to be available from May 2023
With encoder, holding torque 0.10Nm
MOT-AN-S-060-001-035-L-C-AAAO expected to be available from May 2023
With encoder, holding torque 0.18Nm
MOT-AN-S-060-002-035-L-C-AAAC expected to be available from May 2023
With brake, holding torque 0.18Nm
MOT-AN-S-060-002-035-L-B-AAAA expected to be available from May 2023
Installation size NEMA34L
Without encoder
MOT-AN-S-060-112-086-L-A-AAAA available now
With encoder
MOT-AN-S-060-112-086-L-C-AAAC available now
With brake
MOT-AN-S-060-112-086-L-B-AAAA available now
Why drylin® E motors?
Almost all motors are ready to ship within 24 hours
Always large stocks on hand
drylin® E motors have a long product service life
The product range is available over the long term
No minimum order quantity
Our electric motors have been thoroughly tested
Motors online shop
Order stepper motors, DC motors, EC/BLDC motors as well as control systems, gearboxes and more directly online.