Two axis delta robot

drylin® delta robot as 2-axis kinematics

Delta robot with 2 axes


  • For simple, fast, automated assembly tasks with up to 100 picks/minute
  • As plug & play with the igus® Robot Control or ready to connect with stepper motors for the dryve D1 motor control system
  • Maintenance-free dry operation
  • Resistance to dust and dirt
  • Precise positioning (±0.5mm) thanks to stepper motors with encoders
  • Pick rate of 100/min due to low-weight components
    made of plastic and aluminium
  • The igus® delta robots consist largely of components that have been tested in the igus® laboratory.
  • Pre-assembled system
  • Lower maintenance costs
  • No costs for lubrication
  • Less downtime
  • Low assembly costs due to simple installation
  • Lubrication and maintenance-free
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
  • No washing out of grease and oil in the cleaning process

Build or Buy: Buy ready-made robot system or build it yourself

Control system for delta robots
  • Buy the finished delta robot with ready-to-connect undefined
  • Construct your individual robot system with suitable stepper motors for the undefined

Delta robot as 2-axis kinematics in two installation sizes

Small delta robot
  • Working space up to 450mm with a height of 60mm
  • Part number: DLE-ZR-0001
Big delta robot
  • Working space up to 700mm with a height of 90mm
  • Part number: DLE-ZR-0002

Applications

News HMI 2021

Download current catalog

shopping icon

Browse the entire Automation shop


Contact Us

Questions or product information? Please contact:

jan
Jan Hennecke

RBTX & Low-Cost Automation Manager

+1 401 328-7016Contact an Expert

Customer Service