Change Language :
In 2017, we introduced the e-chain, a complete solution for a partially automated shore power supply system. In this case, it was a project-specific special solution, which had to be (at least partly) re-designed for every new application in the port. Based on this idea and the experiences in the area of shore power supply, we re-designed the e-dispenser. The goal is to provide modular energy supply solutions for different shore power applications for medium and low-voltage connections.

* The bend radius inside the e-dispenser has been reduced from 700mm to 300mm (57%) and outside the system the cables are protected from kinking with the TRC (bend radius 185mm).
The e-dispenser module can be used variably in combination with various systems (e.g. cranes, structures, mobile transfer systems). The e-dispenser module is delivered as a ready-to-install plug-and-play solution: conveyor unit with triflex R energy chain, chainflex cables, connectors, junction box, harnessing – everything tested and with a 4 yr. guarantee. With this, we offer a standard energy supply unit that is individually adapted to the situation on site and the respective customer requirements, developed and constructed as a complete solution. Also, for other industries, e.g. mechanical engineering, robotics and welding applications, the e-dispenser module represents an interesting energy supply solution. In all cases, users benefit from standardized (and hence tried, tested, and cost-effective) energy supply components.
*Compared to commercially available systems with an open-guided multi-core cable