Super-aluminum support tray

Aluminum cable tray modules

Super-aluminium support tray
  • Corrosion and seawater-resistant aluminum profile
  • Wear-reducing slide bar integrated as a standard
  • Built-in silencer profile means e-chain® runs quietly
  • Simple assembly on flexible-width C-profileswith basic clamping shoe
  • e-chain® easily connects to support trough with plastic fixed end modules
  • Open design principle so debris can fall through the trough; if a closed bottom is required, it can be integrated as an option
  • Can be used for any unsupported application
  • General machine construction, material processing, tool machines, etc.
Aluminium support tray, Zg
  1. Silencer profile
  2. 2 m field length with a distance between supports of 1 m is standard. The minimum length of the C profile of the installation kit is 100 mm.
  3. Glide pad

Aluminium support tray, Zg
Aluminium support tray, Zg

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service