RX e-tube enclosed cable carriers offer extreme protection against chips

Benefits:

  • Snap-open along the outer radius
  • A smooth, curved outer contour prevents chip buildup
  • Circumferential injection-moulded "sealing lips"
  • No holes, cracks, undercuts
  • Series RX40 is IP40 tested (TÜV Saarland)
  • Interior separation and guide trough available
  • Concealed pin/hole connection and stops
  • "RBR" version available with bending radius on both sides

RX32

RX32

RX40

RX40

RX48

RX48

RX56

RX56

echain-UL94
echain-if
echain-ESD
E4-HT

RX56

RX56

Series RX - new chip-proof design, small pitch, removable cover

  1. Chip-proof design without undercuts and edges
  2. Excentric locking
  3. Material igumid G
  4. Rounded shape
  5. Covered pin/hole connection

Submersion test in water

Chip penetration test

Tools & Configurators

e-chain® expert configurator

e-chain® CAD Library

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service