Change Language :

e-skin - ring-shaped, wear-resistant interior separation system made of tribo-polymer for a long cable service life.
Sprayed-on separators on two half-shells that are placed into the e-skin cleanroom corrugated tube. iglidur J, a material known from the iglidur range of materials, is extremely wear-resistant and drastically minimises abrasion between cables.
| For series | Part No. | Inner height | Part No. Full-width shelf |
|---|---|---|---|
| SK20 | SK20.2.H.5 | 17 mm | 110.30 J |
| SK28/SKS28/SKY28 | SK28.3.H.5 | 28 mm | 110.66.J |
| SK40/SKS40/SKY40 | SK40.3.H.5 | 40 mm | 110.82.J |
| Note: the interior separation system is mounted at the connecting points of the e-skin energy supply tube! |
e-skin® SK
For unsupported lengths up to 2m and installation space from 250mm

e-skin® soft SKS
For unsupported length up to 1.3m and installation space from 150mm

e-skin® Hybrid SKY
For unsupported length up to 1.4mm and installation space from 200mm



Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert