twisterchain selection

  • Always round up the calculated number of links
  • The mounting brackets may only be mounted to the outer links of the twisterchain, so the number of links must always be rounded up to the next odd number
cable carrier upper limitation
cable carrier upper limitation
cable carrier with external limit
cable carrier with external limit
  • **IRmin. = X1 + 3.15" (80 mm)
  • X2 min = AR + 3.15" (80 mm)
  • HF = H + 1.97" (50 mm)
  • Chain height including clearance**

Recommendations for design without additional components

energy chainFZmax.FZmax.v to ARa to ARBRAR
Series α 180° [lbs/ft] α 360° [lbs/ft] Permitted [ft/s] [ft/s2] max. max. [in] Permitted [in]
2208.0.670.670.98 - 3.286.563.9411.81
2808.1.340.670.98 - 3.286.565.9117.71 - 21.63
3808.2.021.210.98 - 3.286.567.8717.71 - 21.63
4008.2.681.680.98 - 3.286.569.8423.62 - 27.56

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service