Cleanroom & ESD cable carriers

igus® goes clean room - qualification of E6 and other igus® energy chains

  • ISO class 2, as per stringent norm DIN EN ISO 14644-1 for Series EasyChain® E14.3.038 at v= 3.3 ft/s
  • ISO class 3, as per stringent norm DIN EN ISO 14644-1 for System E6, Series E6.29.050 at v=3.3 and 6.6 ft/s
  • ISO class 4, as per stringent norm DIN EN ISO 14644-1 for System E4, Series 280.100 at v = 6.6 ft/s

Test setup "Cleanroom" with E14.3.038.0 particle generation measurement

clean room cable carrier

Test setup "ESD" with E6.29.050.055.0 field strength measurement

cable carrier e6
ISO cable carrier
ESD cable carrier

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service