Strain reliefs

strain relief KMA

Strain relief for electrical cables


chainfix strain relief

Minimum gap of the strain relief and the beginning of the bending radius


chainfix clamp

Chainfix clamps

  • Long service life for dynamic applications thanks to improved clamping elements
  • Integration with KMA mounting brackets - saves both time and space during installation and available for complete systems with cables and strain relief. Improved housing foot clamp for easy fit into profile rail
  • Black housing and setscrews for attractive appearance
  • Setscrews, tightened with Allen wrench, for easy installation.

chainfix clip

Chainfix clip - modular snap-on strain relief device

  • Quick assembly without any tools
  • 2 and 3 layers on top of one another possible
  • Each layer can be detached and changed later on
  • High tensile forces in case of single-layer installation, decreasing with the number of layers

tiewrap plates

Tiewrap plates with clip-on connection for the profile rail


tiewrap plates

Tiewrap plates as individual parts

  • Time saving through clip on With the screwing of the mounting brackets, the strain relief tiewrap plates are also mounted
  • Longer service life for cables
  • Space-saving design
  • Integration into the Cprofile of KMA (polymer/metal mounting brackets)

stressrelief separator

Strain relief separator

  • Can be integrated in mounting bracket
  • Strainrelief separator can be positioned as required
  • Double strain relief possible
  • Easy installation, cost-effective
  • For Series E6.29, (other Series upon request)

Contact Us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Contact an Expert

Customer Service