Guidelite guide troughs

Cost effective long travel distances up to 150m

Advantages of guidelite:

  • For applications with low cycle frequencies, low speeds and additional loads
  • Corrosion resistance: Completely made from plastic components
  • Cost-effective: Available as construction kit system with e-chain®
  • Time saving: Easy and quick installation
  • 2 assembly set versions: with crossbar for a fixed width, or with C-profile for an extended width spectrum
E2 Rollenkette undguidelit

For the following igus® Series

  • E2/000 (2500, 2700, 3500)
  • E4.1 (E4.21, E4.28, E4.32)
  • 1 - Guide angles
  • 2 - Plastic guide rail
  • 3 - Bar, clip-on
  • Ba = e-chain® outer width
  • Bi = e-chain® inner width
  • BB = separator length
  • A = angle outside clearance
  • B = angle inside clearance (Dimensions B must always be 1 to 4 mm larger than Ba of the e-chain®!)
guidelite
guidelite

guidlite | Version 01

  • Installation set with separator for a fixed width, consisting of
    • Part No. 9GL.64.50.450.XX
  • 2 x guide angle-bracket + 1 x separator
    • Part No. (XX = width index for separator)
  • Guide rail kit (left and right)
    • Part No. 9GL.64.30.2000
  • in the shown length (standard: 2,000 mm)
  • In-feed module that guides down the upper run of the e-chain®, 2000 mm
    • Part No. 9GL.64.80.Serie.450.XX
  • Only for Series 2700R and 3500R roller e-chains® with centre in-feed
    • (XX = width index for separator)
  • Append Part No. with the width index XXX shown in the table.
    • Example: 9GL.64.50.450.05

In-feed principles

For the following igus® Series

  • E2/000
    • 1500, 2500, 2700, 3500
  • E4.1
    • E4.21, E4.28, E4.32
  1. guide angles
  2. Plastic guide rail
  3. M8 screw set
  4. C-profile
guidelite
guidelite

guidlite | Version 02

  • Installation set with C-profiles, consisting
    • Part No. 9GL.64.50.LLL
  • of 2 x guide angle + 1 x C-profile + M8 screw set
    • (LLL = lenghts C-Profil)
  • Guide rail set (right and left)
    • Part No. 9GL.64.30.2000
  • in the shown length (standard: 2,000 mm)
  • In-feed module that guides down the upper run of the e-chain®, 2000 mm
    • Part No.9GL.64.80.Series. LLL
  • Only for Series 2700R and 3500R roller e-chains® with centre in-feed
    • (LLL = lengths C-Profil)
  • Append the part no. with the length of the C-profile LLL indicated on the right side of the table.
    • Example: 9GL.64.50.175

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service