Change Language :
Measuring system cables chainflex® CF211.041/CF211.042

Expansion of the chainflex® measuring system cable range CF211 to the larger portfolio for dry environments
Part No.
Number of cores and conductor nominal cross section
Outer diameter
Copper index
Weight
[mm²]
[mm]
[kg/km]
[kg/km]
CF211.041
(2x(2x0.18)+5x0.5)C
7.5
49
79
CF211.042
(3x(2x0.18)+6x0.5)C
8.5
62
98