Change Language :
… in the energy chain.
chainflex® cables prevent cable downtimes in energy chain applications.
The advantages and special features can be summarized by "unique - tested - lean".
Advantages
For all queries regarding the advantages of the highly flexible chainflex® cables, our product managers are always at your disposal.

Center element for high tensile stresses
1. To stabilize the composite stranding inside the cable and thereby prevent corkscrewing and core breakages.
Optimized copper litz wire
2. To prevent core breakages and thereby create durability in continuous movement, even for small bending radii in the energy supply chain.
Core insulation
3. Only top value, pressure-extruded PVC or TPE. Materials that have stood the test of time in millions of core kilometers are used in energy chain applications.
Braiding in bundles
4. Strengthening of the core braid, relief of the cores in the radius from low tensile/pressure stressing and thereby prevention of corkscrewing and core breakages.
Gusset-filling extruded inner jacket
5. Support of the composite stranding outside and thereby prevent corkscrewing and core breakages.
Total shield with optimized shield braiding
6. Prevention of shield breakage and thereby significant increase and/or safeguarding of the EMC features of a cable.
Highly abrasion-resistant, with pressure extruded outer jacket
7. Support of the shield braiding, less abrasion in the energy chain and thereby demonstrably longer service life, even in highly dynamic applications.

All chainflex® cables were tested for durability in our large test lab with a floor space of over 18,840 sq. ft.. This also enables us to supply you with information on the service life of a cable in its application. Send us a query or use our service life calculator on the internet.
chainflex® offers you many more advantages that make your life easier and reduce the expenditure in your company.
Besides our online shop you will also find the following useful aids:

strong
Flexible cables for moving applications

unique ...
Design details: more service life, less space, higher dynamics

tested...
in the igus® laboratory

Chainflex® works
chainflex® cable works for dynamic applications.

Chainflex® tested, tested, tested
chainflex® cables are designed specifically for energy chain systems - tested and proven!

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert