Change Language :

Chainflex® Profinet cables are cables for energy chains. The Profinet cables are tested in e-chains® for many million cycles. The selection includes PVC Profinet cables, PUR Profinet cables and TPE Profinet cables. The Chainflex® Profinet cables have various certifications and compliance's, such as UL, CSA, NFPA-79-2012, EAC und CTP. The Profinet cables can be used for high speeds and accelerations. Chainflex® bus cables are also available as Profibus cable, Interbus cable, CAN Bus cables, Device Net cable, CC Link cable, Ethernet cable, Cat5 cable, Cat6A cable, GigE cable, FireWire cable, USB cable, ASI Bus cable and DVI cable.
More details
(*up to 10 cuts of the same type)