Humanoid robot in warehouse setting.

Improve humanoid robot design with self-lubricating plastic components

  • Robot designed to resemble the human body
  • Acts in a manner similar to humans
  • Greater freedom of movement than traditional robots
  • Interacts with their environment more organically

Application Story

Humanoid Robot Hand


Browse Relevant Products

Plain Bearings & Bushings

self-lubricating grease-free plain bearings
  • Self-lubricating & grease-free
  • Resistant to dirt & dust
  • Can handle medium to high loads

PRT Slewing Rings

PRT Slewing Rings
  • Maintenance-free & ready-to-install
  • Withstands high heat, humidity & chemicals
  • Many designs available from stock

Spherical Bearings & Rod Ends

  • Up to 40% lower cost than metal bearings
  • 80% lighter than metallic alternatives
  • Self-lubricating and therefore low-maintenance

Gearboxes & Strain Wave Gears

Gearboxes and strain wave gears
  • Main component is a worm gear
  • Compact, lightweight & modular design
  • Motor options: wire, connector, encoder & brake

Linear Bearings & Guides

linear bearings and guides
  • Resistant to dirt, shocks & corrosion
  • Quiet, maintenance-free operation
  • Low-cost alternative to recirculating ball bearings

Multi-Axis Carriers & Dresspacks

Multi-axis cable carrier robot dresspack
  • Defined bend radius, built-in torsion stop
  • Easy to lengthen/shorten, simple filling
  • Multiple cavities reduce cable abrasion

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

nate
Nate Guadagni

Humanoid Industry Expert

1 401 438-2200Contact an Expert

Customer Service