Change Language :

This application is used to secure treadmill users during rehabilitation. The device is primarily geared toward those with walking disabilities, but it is also suitable for children due to its customizable setting options such as adjustable hand rails. TÜV SÜD Product Service has already tested and approved the application under extreme conditions. For instance, the arm supports were tested under a load of 1,323 pounds. The igus® bearings used in the application made it able to withstand the extreme load.
Günther Beutel, KOOPERA GmbH, Oberstenfeld
More on applied products here
Go to manus® contest
More interesting applications from extremely diverse areas can be found here.