Plain bearings and ball bearings in the front grill

iglide® plain bearings and xiros® ball bearings

Application Overview

  • Completely dry-operating without external lubricants
  • Consistent performance and no maintenance
  • Corrosion-free
  • Lightweight

Browse Applicable Products

iglide J plain bearing

iglide® J plain bearings

  • Highly wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-damping
xiros ball bearing B180

xiros® radial ball bearings

  • Lowest wear
  • Smooth running
  • Chemical resistant
  • Dirt resistant
iglidur P210 guide roller

iglide® P210 roller

  • Specialist for pivoting, rolling applications and more - good coefficient of friction and wear on almost every shaft
  • Low moisture absorption
Bearing technology in motor vehicles: application examples
Learn more
iglide® plain bearing in front of vehicle interior
Learn more

Contact Us

Questions or product information? Please contact:

matt joiner
Matthew Joiner

Automotive Industry Manager

+1 401 438-2200Contact an Expert

Customer Service