Brake booster with iglide® plain bearings

  • Noise reduction
  • More cost-effective than metal bearings
  • Less wear and lower friction than comparable metal solutions
Brake booster with iglide® plain bearings

iglide® H1

iglide® H1 plain bearing
  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals

iglide® H4

iglide® H4 plain bearing
  • The automotive standard for temperatures up to +392 °F
  • Low coefficients of friction
  • High wear resistance
  • High temperature resistance –104 °F to +392 °F

Further areas of application

Bearing technology in motor vehicles: application examples

Bearing technology solutions in motor vehicles

iglide® plain bearing in front of vehicle interior

Contact Us

Questions or product information? Please contact:

matt joiner
Matthew Joiner

Automotive Industry Manager

+1 401 438-2200Contact an Expert

Customer Service