Change Language :
| Part number | Hole pattern | Shaft Ø | Connection to axis | L1 | L2 | L3 | H1 | B1 | S1 |
|---|---|---|---|---|---|---|---|---|---|
| RL-A54.0113 | 40 x 20 | 8 | SLW-1660 | 55 | 40 | 20 | 62 | 13 | 8 |
| RL-A54.0114 | 40 x 20 | 10 | SHT-12 / SLW-10xx | 55 | 40 | 20 | 62 | 13 | 10 |
| RL-A54.0115 | 40 x 20 | 12 | SHT-20 | 55 | 40 | 20 | 62 | 13 | 12 |
| RL-A54.0116 | 40 x 20 | 14 | SHT-30 / SLW-1660 | 55 | 40 | 20 | 62 | 13 | 14 |
| RL-A54.0117 | 48 x 36 | 12 | SHT-BB-20 / SLW-BB-2080 | 65 | 48 | 36 | 62 | 13 | 12 |
| RL-A54.0118 | 48 x 36 | 14 | SHT-BB-30 / SLW-BB-25120 | 65 | 48 | 36 | 62 | 13 | 14 |
| Part number | Transmission | B1 | ØS | H1 | H2 | L1 | L2 | G1 |
|---|---|---|---|---|---|---|---|---|
| RL-A10.0190 | 1:4 | 50 | 8 | 87 | 31 | 90 | 110 | TR16x2 |
| RL-A10.01901 | 1:32 | 50 | 8 | 87 | 31 | 90 | 110 | TR16x2 |
| RL-A10.01902 | 1:64 | 50 | 8 | 87 | 31 | 90 | 110 | TR16x2 |
| RL-A10.01903 | 1:4 | 50 | 8 | 87 | 31 | 90 | 110 | DS10x25 |
| RL-A10.0194 | 1:32 | 50 | 8 | 87 | 31 | 90 | 110 | DS10x25 |
| RL-A10.0195 | 1:64 | 50 | 8 | 87 | 31 | 90 | 110 | DS10x25 |
| RL-A10.01906 | 1:4 | 50 | 8 | 87 | 31 | 90 | 110 | DS12x5 |
| RL-A10.01907 | 1:32 | 50 | 8 | 87 | 31 | 90 | 110 | DS12x5 |
| RL-A10.0198 | 1:64 | 50 | 8 | 87 | 31 | 90 | 110 | DS12x5 |
Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert