Change Language :

Impressive scale: An exterior view of the water-jet cutting plant at Anssems.
At a travel distance of 105 feet (x-axis) by 16 feet (y-axis), the dual-head 3D water-jet cutting plant, which H.G. Ridder Automatisierungs-GmbH developed and fabricated for the new Anssems Group facility, has noteworthy dimensions. The same also applies to the energy supply systems. These create an important condition for the accurate travel of the two 3D cutting heads on the gantry axes.

Concept drawing of a Waricut raised gantry plant. On Anssems' plant, the 3D cutting heads cover an area of 105 x 16 feet (x/y axis).

The feed-in is located at the center of the travel distance.
From 2D to 3D
Ridder originally developed plants with cutting tables for 2D processing. For 13 years now, the machinery builder has also been building 3D raised gantry plants under the Waricut series. Ridder has now commissioned the to-date largest plant of this kind.

The guidelok system also ensures that the bending radius does not drop below the specified limit. The 3,800 bar high-pressure hose can be seen in the left part of the chain.
The five axis plant features a cutting volume of 32,050 x 5,050 x 1,900 mm (x/y/z axis). Two gantries, each with one 3D cutting head, travel along the 105 feet long gantry axes. The plant is sectioned into four cabins, so that the two cutting heads can each work on one component while the other two cabins are changed over. This ensures that the plant is continuously in operation. The fact that each cutting head can travel to all four cabins ensures maximum flexibility and availability. All plant components are designed to be corrosion-free.

Successful teamwork: Dipl.-Eng. (FH) Dominik Ridder, Ridder Automatisierungs GmbH, Anssems' Factory Manager, Alfons Schlattmann and igus® consultant, Stephan Adamik (from left). One of the two 3D cutting heads shown on the left side of the image.
3D cutting of FGC (fiber-glass composite) superstructures for horse trailers
The customer for this XXL plant is the Dutch Anssems Group, which has developed a well deserved reputation throughout Europe as a manufacturer of passenger vehicle and utility vehicle trailers. Soon, Anssems will also be producing horse trailers in a new 14,000 m² factory that was also built in Bad Bentheim.

The guidelok system was also favored because of the considerable filling of the chain.
This is also where the Ridder made water-jet cutting plant is located. Its job will consist of machining the FGC superstructures that were laminated and molded in a prior processing step, for instance by cutting the door openings. This is done at very high accuracy. Dipl.-Eng. (FH) Dominik Ridder: "Our plants typically work at accuracies of ≤ ± 20 µm per meter - because of the large travels, it is 50 µm for this plant." “
The movable cutting head, which can pivot by ± 95° and rotate by ± 540°, permits cutting even in difficult to access areas. And while the plant executes its programs in two cabins, the other two can already be loaded with new components.
The water-jet exits the cutting head at 3,800 bar and a velocity of 800 m/s, cleanly cutting the very durable material. As exciting as this is from a technical point of view - this is mundane routine for Ridder: The company has already developed and supplied a host of FGC cutting plants, including to the aircraft building industry. Here as well, igus® energy chains were used that have proven themselves under difficult continuous operating conditions.

Interior and exterior of the guidelok: The roller retainers only pivot when a chain is located in the guide.
Used products