Change Language :

The aluminum support tray is designed to support the lower part of an e-chain. Due to the flexible width adjustment of mounting sets with C-profile, the aluminum support tray can be used for different energy chain series and widths. An aluminum support tray consists of 2 trough side parts of 2 m each. Standard mounting sets can be used, as for the aluminum trough. Click here to view all support trays.
Available for the following systems: E2.1 | E2/000 | R2.1 | E4.1L | E4.1 | E6.1 | E6

Components, guide trough
Components, installation set
A. Clamping shoe, aluminum
B. C-profile1), galvanized steel
C. Hexagon socket
D. Sliding nut
| Item no. | Gutter height | Length | |
|---|---|---|---|
| 9AT.35.SLA.1000 | 35 | 1000 | Add to cart |
| 9AT.35.SLA.2000 | 35 | 2,000 | Add to cart |
| Item no. | Gutter height | Gutter height | |
|---|---|---|---|
| 960AT.30.100 | 100 | 35 | Add to cart |
| 960AT.30.125 | 125 | 35 | Add to cart |
| 960AT.30.150 | 150 | 35 | Add to cart |
| 960AT.30.200 | 200 | 35 | Add to cart |
| 960AT.30.250 | 250 | 35 | Add to cart |
| 960AT.30.300 | 300 | 35 | Add to cart |
e-chain® cable carriers come in a variety of sizes ranging from 5mm inner height for the smallest installation spaces up to 350mm inner height for high loads. Find solutions for long, gliding and unsupported travels as well as for horizontal, vertical, zig zag and robotic applications. We also have open or closed systems with easy-to-open crossbars enables fast filling, and interior separators help increase the lifetime of the cables and hoses. Use the lifetime Calculator to determine the service life of your e-chain® cable carrier.

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert