Profile roller e-chain®

For very high fill weights and speeds

P4 System

Benefits:

  • Uniform chain link pitch with or without rollers for maximum design flexibility.
  • Innovative roller guidance eliminates bumps and vibration, ensuring smooth and quiet operation.
  • Integrated captive rollers enhance system longevity and maintenance reliability.
  • Supports travel distances up to 800 m and fill weights up to 30 kg/m.
  • Engineered for high-speed applications with travel speeds up to 10 m/s.
  • autoglide crossbars ensure safe and dependable guidance over extended travel lengths.
  • Four inner height options (32, 42, 56, and 80 mm) accommodate a wide range of applications.
  • Modular construction allows seamless integration with proven E4 system components.
  • Requires less than 25% of the driving force needed by conventional energy chain systems, helping reduce energy consumption and operating costs.
System_P4_32

Series P4.32

System_P4_

Series P4.42

P4_56

Series P4.56

P4_80

Series P4.80

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service