Profile roller e-chain®: For very high fill weights and speeds

P4 System

Benefits:

  • The pitch for chain links with and without rollers is the same
  • The upper run rollers run through the lower run rollers, not overthem, as in previous designs. This avoids undesired bumps
  • Captive roller integrated in side plate
  • Long distances (up to 800 m), high additional loads (up to 30 kg/m)
  • For very long travel distances and high speeds up to 10 m/s travel speed
  • autoglide crossbars ensure safe guidance on very long travel distances
  • Available in 4 inner heights (32, 42, 56, 80 mm)
  • Modular P4 construction kit with shelving from the E4 system
  • Strong reduction of the driving force required for moving the energy chain to below 25%
System_P4_32

Series P4.32

System_P4_

Series P4.42

P4_56

Series P4.56

P4_80

Series P4.80

Safe, quiet, abrasion-resistant energy supply system on long travel distances - igus® P4 System

P4 System
P4 System
p4
p4
p4
Wear chart P4

Wear chart

Loudness P4

    1. Profile roller e-chain from 1999, lab test, v = 2.0 m/s
      2)Exterior test, v = 6.0 m/s measurements at 1 m intervals

Noise

  1. Profile roller e-chain from 1999, lab test, v = 2.0 m/s
  2. Exterior test, v = 6.0 m/s measurements at 1 m intervals
Pull-Push force - roller chain

Pull-Push force

Typical industrial sectors and applications

  • Crane technology (in/outdoor)
  • Automated storage and retrieval system
  • Plant construction
  • Portal robot
  • Materials-Handling Technology
  • Mining
  • Steel works
P4 System

Contact Us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Contact an Expert

Customer Service