Previously, condition monitoring systems for e-chains® were only for large systems like port & terminal cranes. With the new PPDS basic, this technology is now also available for "normal" industrial plants. The easy force measurement on the mounting bracket of the e-chain® enables an "emergency stop" function at reasonable costs even in energy chains with travels clearly below 100 m.
Benefits:
Force sensor for the mounting bracket on the moving end
2Force sensor cable: CF10.Ini-P5-C-M12-BW-5 (5m) harnessed for PPDS
3PPDS analysis unit: EU.01.SMD
4Central control cable including power supply: CF78.UL.07.05 (10m) harnessed for PPDS
Typical industrial sectors and applications:
Monday to Friday from 8 am - 8 pm
24h