High precision, extreme stiffening and precise alignment through CNC production
Available as standard and pre-load version
100% self-lubricant and completely corrosion-free
Adjustments by trapezoidal thread TR 10x2
Mounting of upper unit with right or left alignment possible
Available accessories (hand wheel, cursor ...)
Select the installation size of the cross slide.
Order no. | A -0.3 [mm] |
H
[mm] |
E1 ±0,15 [mm] |
E2 ±0,15 [mm] |
Base- length lx [mm] |
Base- length ly [mm] |
R
[mm] |
f
[mm] |
lt ±0,1 [mm] |
tk
[mm] |
ts
[mm] |
tg
|
kt [mm] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HTS-XY-12 | 85 | 56 | 70 | 73 | 145 | 145 | 42 | 2 | 30 | 11 | 6.6 | M8 | 6.4 |
SHT-XY-08 | 65 | 42 | 52 | 56 | 96 | 96 | 32 | 1.5 | 15.5 | 10 | 5.5 | M6 | 7 |
HTS-XY-12-PL | 85 | 56 | 70 | 73 | 145 | 145 | 42 | 2 | 30 | 11 | 6.6 | M8 | 6.4 |
HTS-XY-20-EWM-PL | 130 | 86 | 108 | 115 | 202 | 202 | 72 | 2 | 36 | 15 | 9 | M10 | 8.6 |
Order no. | sg | d [mm] | T | l1 [mm] | d1 Standard | d1 Alternativ | l2 [mm] | d2 Standard | d2 Alternativ | ha1 [mm] | ha2 [mm] | W ha2-ha1 [mm] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
HTS-XY-12 | M6 | 12 | TR10x2 | 17 | TR10x2 | 6h9 | 17 | 6h9 | 18 | 38 | 20 | |
SHT-XY-08 | M5 | 8 | TR6x2/TR6.35x2.54 | 15.5 | TR6x2/TR6,35x2,54 | 5 | 15 | 5 | 13 | 29 | 16 | |
HTS-XY-12-PL | M6 | 12 | TR10x2 | 17 | TR10x2 | 6h9 | 17 | 6h9 | 18 | 38 | 20 | |
HTS-XY-20-EWM-PL | M8 | 20 | TR18x4 | 26 | TR18x4 | - | 26 | 12h9 | 23 | 63 | 40 |
Monday to Friday from 8 am - 8 pm
24h