drylin® SLW linear unit with lead screw drive

Very robust, flat & bend resistant

  • Drive: trapezoidal or high helix thread
  • Torsion-resistant double shaft profiles
  • Many carriage and rail versions
  • Suitable for manual and motorised adjustment
Linear unit with lead screw drive - drylin SLW-econ

SLW econ

  • Lightweight and cost-effective thanks to injection moulding shaft end supports and carriages
  • Silver-anodised rail profile
  • High helix thread or trapezoidal thread
Versatile linear module with drylin SLW lead screw drive

SLW - the versatile version

  • Flat structure
  • Exceptionally torsion-resistant
  • Fully supported
  • Hard-anodised rail
Flexible drylin SHTC linear unit from igus

SLW-ES - corrosion-resistant stainless steel version

  • Plain bearing material selectable
  • FDA-compliant with iglidur A180 plain bearing
  • High temperature with iglidur X bearing up to +250°C
Linear unit with double lead screw drive

SLWT - with double lead screw

  • Carriage can be individually adjusted manually
  • High degree of flexibility
  • Optional clearance adjustment
drylin SLWM linear unit with lead screw drive and digital measuring system from igus

SLWM - with measuring system

  • With digital measuring system
  • Space-saving sensor in the carriage
  • Operation without mains supply
Linear axis with lead screw drive made of drylin SLW from igus

SLW-PT - with protected lead screw

  • Profile rail as protection for lead screw
  • Flat design
  • 3 carriage lengths
SLWE-BB

SLWE-BB - with ball bearing lead screw

  • Reduced drive power required
  • Minimised clearance
  • Ball bearings in both shaft end supports
SLWE-PL

SLWE-PL - clearance-free

  • Flat and compact
  • High torsional strength
  • Fully supported
  • Hard-anodised rail
SLWS

SLWS - compact with high helix thread

  • Pitch 8 x 15mm
  • Flat and compact
  • High torsional strength
  • Hard-anodised rail
SLW-1040

SLW-1040 - lead screw support

  • Extension of the usable stroke
  • For realising strokes over 750mm
  • Smoother running of the lead screw
  • Lubrication-free and maintenance-free
SLW-0620

SLW-0620 - small installation space

  • Efficient and smooth-running thanks to dryspin® high helix thread
  • Space-saving design
  • Supplied ready for installation
SLWC

SLWC - short carriage

  • Save up to 70% installation space
  • Ideal for multi-carriage superstructures
  • With or without self-locking

Advantages

100% lubrication-free

Quiet operation

Corrosion-free

Format adjustment

Temperature resistant up to +150°C

Cost-effective

drylin® SLW XY tables

XY tables with lead screw drive for manual adjustment
  • As a standard or preload version
  • High precision & extreme rigidity
  • Precise alignment thanks to CNC production
  • Maximum stroke length up to 500mm (depending on installation size)
  • Also available as a pre-loaded version
  • Lubrication-free and corrosion-free

Electric motors for SLW linear axes

drylin E lead screw stepper motors
  • 3 installation sizes with or without stranded wire
  • Available ready for connection
  • With or without encoder

drylin® technical accessories - control elements

Accessories for drylin linear modules and linear axes
  • Accessories for manual positioning and format adjustment
  • Installation and fastening options
  • Stepper and DC motors for electrical operation

drylin SLW linear units in use

Heavy becomes light - Positioning with maintenance-free igus linear units

drylin SLW linear axes in bottling plant

SLW linear unit with lead screw drive in medical technology

SLW linear module with lead screw drive in medical technology

Fill level packing and laminating

drylin SLW linear guide with lead screw drive in folding machine

Contact Us

Questions or product information? Please contact:

Customer Service