drylin® C cam roller guide

Smooth-running roller guide for minimal operating effort

The advantages of the new drylin® C series

  • Extremely smooth manual operation: coefficient of friction μ = 0.05, clearance and guide adjustable via eccentric rollers
  • Cost-effective carriages due to zinc die-casting
  • 100% lubrication-free and maintenance-free
  • Configure online and calculate service life

drylin® C cam roller guide

drylin C roller carriage

drylin® C Roller Carriage

  • Cost-effective carriages thanks to zinc die-casting
  • For loads up to 200 N
  • 100% lubrication-free and maintenance-free
drylin C linear rail

drylin® C Aluminum Rail

  • High design flexibility for loads up to 200 N
  • 30 mm rail width and 30 mm system height
  • Compact and low coefficient of friction
drylin C curved rail

drylin® C Curved Rail

  • Standardised curve radii available, roller carriages can still be used via roller adjustment
  • Fewer special designs necessary, more design freedom at lower development costs
drylin C accessories

drylin® C Accessories

  • Rail covers
  • Brackets with additional attachment points
  • Easy to assemble/disassemble

Smooth, Effortless Movement for a Range of Applications

DRL_AP_drylin_C_application_callout_machine_tools_EN_1.

Contact Us

Questions or product information? Please contact:

Max Wahle
Max Wahle

drylin® Linear Bearings Product Manager

(800) 521-2747Contact an Expert

Customer Service