DryLin® - Trapezoidal lead screw nut - Technical data

DryLin® screw drives: Efficiency measurement
  • Maintenance-free, dry operation
  • Low noise
  • Insensitive to dirt and dust
  • Resistant to corrosion
  • Trapezoidal thread and high helix thread
  • High efficiency
  • Anti-backlash function available
  • FDA certification available

Browse Trapezoidal Screws & Nuts

Trapezoidal Screws

Lead Screws

  • Available in aluminum, steel, and stainless steel,
  • Left handed, right handed, and opposed drive variants
  • No maintenance required when paired with iglide® plastic nuts
  • Configurable online
Trapezoidal Nuts

Trapezoidal Nuts

  • Seven different materials available
  • Flange, sleeve, and spanner flat formats available
  • No maintenance required
  • Self-lubricating

Wear test diagram

Special features

Radial forces

Temperature

Wear test on a C15 lead screw diagram

Wet area

Dirt

Wear test on a stainless steel lead screw diagram

Noises

Lead screw unit testing

Clearance

Anti-backlash lead screw nuts

Efficiency

Self-locking

anti-backlash lead screw nut

Anti-Backlash leadscrew nuts

Zero-Backlash leadscrew nuts

Lead screw nut assembly

Leadscrew nuts with flange

Cylindrical lead screw nuts

Zero-backlash lead screw nut assembly

drylin trapez
drylin trapez
drylin trapez
drylin trapez
drylin trapez
drylin trapez

Spindle selection

drylin trapez

Custom lead screws

custom nuts

Custom nuts

Service Live

Test fixture at the igus® lab

Selecting materials

iglide® materialsurface pressure
iglide® J580 psi
iglide® L280725 psi
iglide® A180508 psi
iglide® J350290 psi

Evaluation: Trapezoidal lead screw

iglide® materialrotating long-term
iglide® J1,5
iglide® L2801,0
iglide® A1800,8
iglide® J3501,3
Duty cycle EDpv-valuemax.[MPaxm/s]
100 %0,08
50 %0,2
10 %0,4

Required percentage of surface contact area:

Selection of the required thread size and determination of the actual surface pressure:

pv-value:

Sliding speed:

Number of revolutions:

Feed rate:

Drive torque:

drylin diagram
drylin diagram