Stop safely The NSVK rail stop element can be variably positioned and fixed at any point on the rail. In addition to securing the carriages, the NSVK end cap element provides an elegant rail termination incl. edge covering.
Tech up
NSKV-27: elegant covering of the rail edges
Securing the linear carriages in the rail profile NSK
NSVK-01-27-AL: variable end stop for NSV prism rails
Positionally accurate travel range of linear carriages on rail can be set
Cost down
Securing the linear carriages in the rail
Ready-made solutions instead of own design
Suitable for prism rail NSV-01-27 in silver or black anodised
Directly supplied or retrofittable
Proof
Suitable for NSV pre-load prism slide
Sustainability
100% elimination of external lubricants
igus® supports the circular economy of plastics and is investing in chemical recycling. More here
Ask our experts
Our igus® expert will gladly advise you in this regard with no strings attached.
Download current catalogue
Easily download the PDF with a mouse click and learn about igus® innovations.
Further drylin® products
Discover a variety of products and solutions for your problems in our online shop.
igus® helps prospective carpenters with their project
As part of a course in machinery at the Cologne Chamber of Crafts, prospective carpenters combined Scandinavian looks with industrial design. The results of this project are a pull-out bedside table and a coffee table with rotating drawer and pull-out opening. The pieces of furniture are not only beautiful to look at, but have a certain quality.
igus® in the storage technology of a blister centre
igus® stoarge technology in an automated blister centre. Automated medicine handling for pharmacies: with over 7,500 systems installed worldwide, Rowa Systems from Becton Dickinson are market leaders.
igus® components in KHS labelling machines
Numerous rotary and linear bearings from the igus® product range are not the only ones installed in KHS GmbH's labelling machines. igus® also supplies complete, ready-to-install modules here, e.g. adjustment systems and support rollers.
Linear guide components for 3D printers
Tech-savvy start-ups are more daring than others in turning emerging technologies into new, marketable products. This is also the case with fabmaker GmbH, Braunschweig, which has developed a 3D printer for the school and training sector.