drylin® fixed flange bearing for high precision

drylin® fixed flange bearing for high precision
Tech up with igus news
  • Up to 50% less bearing clearance at the operating point
  • Easy-running lubrication-free clip-on films with
    reduced elasticity
  • Corrosion-free due to clear anodised adapter housings
  • Three sizes Ø 12, 16 and 20mm
Cost down with igus news
  • Linear adapter 1:1 dimensionally identical to metallic
    flange bearings
  • Secure installation via flange
  • For column guides with igus® round shafts made of
    aluminium, steel and stainless steel
evidence from igus news
  • Tested: bearing clearance at operating point in mm,
    test force 40N, measuring jib 200mm, load point
    150mm from bearing centre, result: 50% lower
    bearing clearance than FJUM-01 series
  • Online service life calculator for drylin® R
recycling with igus news
  • 100% lubrication-free operation
  • No greasing and oiling necessary
  • No contamination in the application environment
  • Self-lubricating igus® polymers for maximum
    cleanliness and hygiene as well as quick
    cleaning
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More here

Ask our experts

Download current catalogue

Further drylin® products

shopping icon

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers