Change Language :


For applications in the food and pharmaceutical industries,igus® offers linear modules made of corrosion-resistant stainless steel according to hygienicdesign guidelines. All bearing points are configuredfrom the self-lubricating and FDA-compliant dry-techhigh-performance polymer iglide® A180, and ensurethe ability to wash down. From now on, the linearmodules with the new stainless steel hand wheel formanual adjustments can be configured and ordered.
Suitable for wash down
Corrosion resistant stainless steel
Self-lubricating and maintenance free due to the use of iglide® A180
FDA compliant
Can be calculated, configured and ordered online
Typical applications:
Food industry, filling technology, pharmaceuticalindustry, …

FDA-compliant thanks to the hygienic design linear module, stainless steel hand wheel for manual adjustment and lead screw nuts made from iglide® A180.
More information: