Change Language :

To complement the DryLin® E range of motors, theChainflex® cables, which are suitable for use in chains, have been supplemented with motorcables and encoder cables with JST connectors. Theyare available from stock in lengths of 3 and 5 m
Cables with JST connectors, suitable for use in chains
3 and 5 m from stock
Suitable for stranded-wire stepper motors of the types NEMA11 to NEMA23XL
**Typical applications:**Multi-axis systems, dynamic applications
AdapterKit
Axis #
Cable length
Motor
motor type
MK-0001-BG-3
SAW-0630
3 m
NEMA17 stranded wires
Stepper motor
[Request](javascript:openPopupWin('/myigus/default.aspx?page=addshoppingcartpopup&artno=MK-0001-BG-3','AddToWako','no',700,230))
MK-0086-BG-5
ZLW-1040 Basic
5 m
NEMA23 stranded wires
Stepper motor
[Request](javascript:openPopupWin('/myigus/default.aspx?page=addshoppingcartpopup&artno=MK-0086-BG-5','AddToWako','no',700,230))
MK-0109-BG-5
ZLW-1080 Standard
5 m
NEMA23XL stranded wire
Stepper motor
[Request](javascript:openPopupWin('/myigus/default.aspx?page=addshoppingcartpopup&artno=MK-0109-BG-5','AddToWako','no',700,230))

Delivery times
from stock/ex stock