Change Language :

One linear module with two directions of motionwhich can be controlled separately. This way,both drives are located outside the working area. This saves space and no unnecessarymotor weight is moved. The linear guide istorque resistant and, thanks to the compact modularconstruction,high speeds can be reached withlow power.
Silent and light weight
No electronics in the working area
Compact structure
Corrossion-resistant
**Typical applications:**Medical devices, Pick & Place, gripper systems
Part. No.
max. F
axial
[N]
LH1
LH2
H
H1
ha
A
E1
E2
E3
B1
B2
lt
d1
d2
ts
SLQ-1210-...
2
500
200
30
58
15
108
94
44
46,5
68
28
22
12
12
6,6
[ Enquire](javascript:openPopupWin('/myigus/default.aspx?page=addshoppingcartpopup&artno=SLQ-1210-...','AddToWako','no',700,230))
SLQ
-
1210
-
A
-
E
-
0020
-
100
-
75
Type
Installation
Shaft
material
Lead screw
material
Pitch
Stroke
length
Stroke
length
Shaft material
A: Aluminium
Screw shaft
E: Stainless steel
Pitch
0020: Tr10x2
0030: Tr10x3
0120: Ds10x12
0250: Ds10x25
0500: Ds10x50
More information:

Delivery times
Upon request