Change Language :
guidelite ECO is a very cost-effective, solid plastic guide trough that can be installed easily and extremely quickly. The construction principle of tried-and-tested energy chain and plastic trough is very safe as there are no open electric conductors. In contrast to busbar systems, light signals, liquids and air can be guided safely. igus guidelite ECO is available ready-to-install from $47/m (*including trough, e-chain E2.15.050.048.0, filling 5 x single cores 6mm² plus bus or FOC cable)
| Stroke height | Acceleration | Console material | Material channel sides |
|---|---|---|---|
| up to 40m | 4 m/s | igumid G | PVC |

The guidelite ECO is small and suitable for laying all sorts of round cables at lifters and small storage and retrieval units. It is also used for replacing busbar systems. The guidelite ECO is an uninterrupted guide trough, which is supported by a console every 500mm.
This vertical plastic guide trough is suitable for e-chains with the part numbers E2.15.048.0., E2C.15.048.0 and E2i.15.048.0.
Material: