Change Language :
Besides the high chemical resistance, the iglide® J plain bearings offer a maintenance-free dry operation in this application. Thanks to the noise-dampening properties of the polymer bearings, they contribute to a significant noise reduction.
Part specification
Max. static surface
Operating temp.
Paint
Coefficient of sliding
pressure (20°C)
friction against steel
iglide® J plain bearing
35 MPa
-50°C / +120°C
yellow
0,06-0,18
Flap bearings in filling and sealing machines