Change Language :
Go to applied products here
Go to manus® contest
iglidur® G plain bearings with diameters of 25 mm and 16 mm are used on all the drive pinions of the chain conveyor. The bearings must be able to run dry, yet also come into contact with aggressive coolants and metal powders. Continuous operation and high pressure loads are further criteria.