Main 5 iglide® Materials

Five of the most common iglide® materials used in applications

  • Self-lubricating — solid lubricants are integrated into the bearing itself, so no oil or grease is ever required
  • Maintenance-free — no re-lubrication, no service intervals, no downtime
  • Lightweight — significantly lighter than bronze, steel, or sintered metal equivalents
  • Corrosion-resistant — no rust, no seizing
  • Dirt- and dust-tolerant — no grease means no surface for contaminants to stick to
  • Quiet running — polymer construction dampens noise and vibration
  • Cost-effective — lower part cost, plus lower total cost of ownership

Table of Contents

iglide® J

iglide J bearing
  • Over 250 sizes available from stock
  • Very low coefficient of friction in dry operation
  • Extremely low stick-slip tendency
  • Low moisture absorption
  • Vibration-dampening with high chemical resistance

iglide® G

iglide G bearing
  • Over 650 sizes available from stock
  • Excellent price-to-performance ratio
  • High wear resistance, even on a wide range of shaft materials
  • Resistant to dust and dirt
  • Ideal for oscillating and rotational movements

iglide® M250

iglide M250 bearing
  • Over 450 sizes available from stock
  • Excellent vibration dampening
  • Resistant to edge loads and shock/impact
  • Thick-walled per DIN 1850
  • Dirt-embedding for shaft protection

iglide® W300

iglide W300 bearing
  • Over 400 sizes available from stock
  • Exceptional wear resistance, even in harsh environments
  • Low coefficient of friction that holds steady at high speeds
  • Suitable for soft shafts and rough shafts alike
  • Up to 8,702 psi maximum recommended surface pressure

iglide® X

iglide X bearing
  • Continuous operating temperature from -148°F to +482°F
  • Compressive strength up to 21,756 psi
  • Extremely high chemical resistance
  • Very low moisture absorption
  • Suitable for vacuum applications