Change Language :

The new material iglide® A351 is ideal for use in applications with food contact that operate at high temperatures in corrosive environments.
Resistant to wear and media at high temperatures
Up to 75% more cost-effective than PEEK-based alternatives, with a service life that is up to three times longer
Tested in the igus® test laboratory (rotating wear: 0.3m/s, 2MPa, 304 stainless steel; A351: 11.52μm/km, PEEK: 41.2μm/km)
In view of the current discussion about a ban on PTFE or PFAS, we have put together all the important information about our plain bearings here. In addition, you will find a list of all iglide® materials that do not contain PTFE or that have been tested for PFAS that are considered critical or harmful to health.


Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert