Change Language :

Especially where 3D printed components are used as visible parts, the new black variants now offer even more design freedom. The wear resistance and processing parameters are very similar to iglide® I180. Therefore the new material can either be drawn as a filament onto 250 g spools or directly onto printed components.
Wear-resistant
Suitable for any 3D printers
Diameter: 1,75 mm and 3 mm
**Typical applications:**Prototyping, small series, special machine construction, ...
Material table
General features
Color
black
moisture absorption at 73 °F and 50 %r.h.
0,3 weight-%
Maximum water absorption
0,9 weight-%
Thermal properties
Max. long term application temperature
+176 °F
Max. short term application temperature
+194 °F
Minimum application temperature
-40 °F
For your tribo part printsyou can select from the whole igus® CAD library . Simply choose the file type STL.
You want to start with your print immediately? Here you'll find a small selection of igus® dry-tech parts for download.
3D printing service: we use iglide® I180-PF to print your desired component for you.
Click here to send us your enquiry.

Delivery
as of november

The wear resistance and the abrasion resistance of bearings printed with tribological filament were comparable to the classical injection-molded components.