Stainless steel mesh or steel plates with iglide® coating

Stainless steel mesh with iglidur coating

Flexible and robust

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Stainless steel with IC-05 coating

All key data on the product

  • Stainless steel wire or steel plates with iglide® coating
  • Standard size 1,200 x 800mm (pallet size)
  • Various wire thicknesses: 0.4mm or 0.22mm
  • Plate thickness: 5mm
  • Available materials IC-01, IC-02, IC-05
  • Coating remains strong even when deformed
  • Can be screwed or riveted

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service