Other bearing designs by igus®

MKM double flange bearings
  • Press fit
  • Both sides axially mounted
  • Tolerance compensation of the sheet thickness
  • Easy installation
  • Axially prestressed
  • Special option possible
A180 knife edge roller
  • Completely self-lubricating belt guiding
  • Low drive power
  • Tight deflection radii
  • Long service life
  • The iglide® A180 material complies with FDA regulations for repeated contact with food
  • Good media-resistance for wet environments
A350 knife edge roller
  • Optimal for higher temperatures in the food sector
  • Belt deflection 100% self-lubricating
  • FDA and FAA compliant
  • Compliant with EC regulation 10/2011 EC
  • Long service life of the belt
  • For use with temperatures up to +180 °C
P210 knife edge roller
  • Optimal for pivoting and rolling applications
  • Good coefficients of friction and wear on shafts
  • Low drive power
  • Tight deflection radii
  • Long service life of the belt
  • Belt deflection 100% self-lubricating
Q2E multi-component bearing
  • Unattained service-life in heavy-duty pivot applications beyond 12900 psi
  • Optimized, efficient design for even better absorption of edge loads
  • Self-lubricating
  • Wear and corrosion resistant
  • Extremely shape stable
JVFM pre-stressed bearing with flange
  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglide® J
  • Maintenance-free and calculable service life

Browse bearing tools and sample boxes:

iglide service life calculator
iglide sample box

iglide® bearings application examples

Agricultural equipment

Agricultural equipment

automotive industry

Automotive industry

construction machinery

Construction machinery

Fitness equipment