chainflex® control cable CF99.PLUS

  • For heaviest duty applications and very small radii down to 3 x d
  • TPE outer jacket
  • Shielded
  • Oil and bio-oil-resistant
  • PVC and halogen-free
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • 100 million cycles guaranteed and tested
  • Requirements: For heaviest duty applications and especially small radii up to 4 x d
  • Outer jacket: TPE
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • chainflex® class: 7.5.4.1
Product description
 Typical application areas:
  • For heaviest duty applications and very small radii down to 3 x d, Class 7
  • Especially for short, very fast applications with small radii and restricted installation space, Class 5
  • Almost unlimited resistance to oil, also with bio-oils, Class 4
  • No torsion, Class 1
  • Indoor and outdoor applications, UV-resistant
  • Pick and place machines, automatic doors, cleanroom, very quick handling
Technical data
Downloads

Application Assistance

I would be happy to answer your questions personally

Photo
Timothy Marran

chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302