triflex® RSE: cable management retraction system for triflex® TRC, TRE, TRCF

Prevent deflection and avoid cable loops

Benefits:

  • Light, low cost compact design with no deflection reducing cable failures
  • Retraction force by elastic band
  • Shorter cable lengths than deflected systems
  • 290mm – 490mm retraction length
  • Available for triflex® R sizes from 40 – 100mm


Browse RSE Linear Retraction Systems

triflex® RSE Linear: sizes 60-100mm

  • Robust design with drylin® linear rail and carriage
  • Designed for use with triflex® R TRE, TRCF, TRC
  • 800mm overall length with 490mm retraction
  • Suitable for use on medium to large payload robots
  • Applications: Spot welding, material handling and joining
  • Special sizes for laser welding using 200mm and 240mm bend radius triflex® R TRCF
triflex® RSE Linear: sizes 60-100mm

triflex® RSE Linear: sizes 40-50mm

  • Light weight compact design with drylin® linear rail and carriage
  • Designed for use with triflex® R TRE, TRC
  • 450mm overall length with 290mm retraction
  • Suitable for use on small to medium payload robots
  • Applications: Material handling, vision and measurement
triflex RSE 40-50

triflex® RSEL Linear sizes 60-100mm

  • Compact design with robust all steel construction
  • Designed for use with triflex® R TRE,TRCF, TRC
  • 612mm overall length with 380mm retraction
  • Suitable for use on medium to large payload robots
  • Applications: Spot welding, material handling and joining
RSEL

triflex® RSEC Linear size 60 & 65mm

  • Light weight compact design with drylin® linear rail and carriage
  • Designed for use with triflex® R TRE, TRC
  • 450mm overall length with 250mm retraction
  • Suitable for use on small to medium payload robots
  • Applications: Material handling, vision and measurement
RSEC Triflex retraction

Free samples and downloads

triflex 10 tips

10 tips for energy supply on the robot

Robotics cable carrier catalog:

Robotics cable carrier catalog:

triflex sample box

Free triflex® R Sample Box

Contact Us

Questions or product information? Please contact:

David Sandiland
David Sandiland

Robotics Product and Sales Manager

+1 800 521 2747Contact an Expert

Customer Service