triflex® RSE Wheel

Assembly Instructions

Configuring the retraction system

click to enlarge

RSE wheel bracket arrangement

click to enlarge

Mounting adapter

click to enlarge

Retraction system installation

  • Align the mounting feet with the mounting adapter holes.
  • Bolt mounting feet to mounting adapter.

click to enlarge

Tennis racket (axis 6 clamp) installation

  • Tennis rackets available for most robot models.
  • Bolts need to be tightened uniformly.
  • Can be mounted in any direction.

click to enlarge

Standard and Heavy-duty brackets

  • Adjustable in four directions
  • Designed with integrated profile rail for CFX clamp

click to enlarge

Axis 6 bracket installation

click to enlarge

Cable installation

  • Easy cable installation possible with triflex® TRE and TRCF only.
  • If using TRC, cables will need to be fished through individually

click to enlarge

Install locking clips

  • triflex® TRE only - install locking clips at each fixed bracket position
  • Ball end of triflex® R at the EOAT (End of arm tooling)

click to enlarge

Install triflex® R

  • Install triflex® R in axis 6 mounting bracket first.
  • Make sure triflex® R is not twisted.

click to enlarge

Installing CFX clamps

  • Install CFX clamps to secure cables.

click to enlarge

Installing protectors

  • To pretension the system, pull the triflex® forward two links and install a protector at the exit of the moving end.
  • For quick release protectors, use a flat head screwdriver to pry the two halves apart

Installing protectors

  • Install protectors where triflex® R makes contact with the robot.

triflex® RSE WHEEL troubleshooting guide

  • Install more triflex® R outside the RSE System. The motion of the robot is greater than the available travel of the RSE System
  • Ensure the bands have tension
  • Confirm that the system is free of debris
  • Reduce the length of the triflex® R outside the RSE System
  • Pull the system forward four links and install a protector at the exit of the pass-through bracket thereby creating a stop

Contact Us

Questions or product information? Please contact:

David Sandiland
David Sandiland

Robotics Product and Sales Manager

+1 800 521 2747Contact an Expert

Customer Service