triflex® RS installation guide

Assembly Instructions for TRC and TRE system

Mount the pre-assembled triflex® RS on the robot.

Mounting without triflex® RS adapter

Mounting with triflex® RS adapter

Mount moving end

Standard bracket with strain relief on the moving end

Heavy duty bracket

Optional:


triflex® RS troubleshooting guide

  • Ensure that there are five links exposed at the fixed end bracket
  • Confirm that the fiber rods are installed in a vertical position
  • Confirm that the “stroke limiting” protector inside the RS system is installed in the correct position. Stickers indicating its position are installed at the factory
  • Confirm that the fiber rods are intact
  • Check to see that the “tension” protector at the exit of the pass-through bracket is installed in the correct position. Stickers indicating its position are installed at the factory

Contact Us

Questions or product information? Please contact:

David Sandiland
David Sandiland

Robotics Product and Sales Manager

+1 800 521 2747Contact an Expert

Customer Service