PRT-04 Slewing ring bearing with angle stop

  • Continuously adjustable
  • Angle range in 2° steps
  • Load capacity identical to standard type 04
PRT-04 Slewing Ring Bearing

Tech up

  • Already successfully in use for years with PRT-01

Cost down

  • About 20% more cost-effective than PRT-01 series
  • Ready-to-install solution, no need to build it yourself
  • 3D construction data available for free

Proof

  • Tested in the igus laboratory for mechanical strength in continuous use

Sustainability

  • Compact design means a 60% weight saving compared to the PRT-01 series
  • Environment-friendly due to the absence of lubricants

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

PRT Product Manager

1 401 438-2200Contact an Expert

Customer Service