Change Language :

... two drives in one ...
Stepper motors are an essential component in various industries and applications where precision and controlled movement are of utmost importance. Among the variety of stepper motors available, the dual shaft stepper motor stands out as a versatile and powerful choice.
Part number
Installation size
Holding torque [Nm]
Connector type
Connecting wire length [cm]
MOT-AN-S-060-005-042-L-A-AAAB
NEMA17
0.50
JST
30
MOT-AN-S-060-020-056-L-A-AAAB
NEMA23
2.00
JST
30
MOT-AN-S-060-035-060-L-A-AAAB
NEMA 24
3.50
JST
30
MOT-AN-S-060-059-086-L-A-AAAB
NEMA34
5.90
Molex
30