Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

New toothed belt axis series – ZLW eco

fast ... compact ... low cost

Toothed belt axis ZLW eco
Many in-feed movements require cost-effective linear axes that focus on pure adjustment tasks. This new eco series with toothed belt was developed for the quick positioning of light loads. With its compact design and low weight due to aluminium and plastic, the ZLW eco is the perfect alternative to home made solutions.

Self-lubricating

Belt with spring pretension

Torsion-resistant anodized aluminium profile

Variable stroke lengths (up to 500 mm max.)

Loads up to 20 N


Typical applications:Sensor, camera, shop fittings, ...
...
Determination of the position of the drive
shaft (right or left), in the line of vision X
1 = drive shaft left
2 = drive shaft right
x = line of vision
Toothed belt axis ZLW eco Dimensions
Toothed belt axis ZLW eco Dimensions Dimensions [mm]

Dimensions [mm]

Part Number A Al H E2 E3 l R f lt sg ha hc lz l2 d2
Ready to ship within 12 working days ZLW-0630-02-E-60-L (1) 2.13 2.36 1.22 1.77 51 5.67 1.18 0.12 1.65 M4 0.55 0.89 22 0.79 0.24 136.43 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable

Dimensions [mm]

Part Number X E AP Lp dp n nb nw nh T1 T2 d
±0,2 –1,0 ±0,25 ±0,25
Ready to ship within 12 working days ZLW-0630-02-E-60-L (1) variabel 1.57 2.05 0.59 0.22 0.2 0.37 0.17 0.28 20 21 0.12
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable

More information:


Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302