Laser sintering with iglide i8-ESD

Electrostatically discharging components made of wear-resistant 3D printing material

iglide I8-ESD News 2021 Gear service life calculator

New: the gear service life calculation is now available for iglide i8-ESD!

Simply enter the application parameters to determine the expected service life.




tech up icon

Tech up

cost down triangle

Cost down

proof orange square icon

Proof

sustainability green circle icon

Sustainability

Tested! iglide® i8-ESD wear test

Pivot wear 2MPa 0.01m/s

Linear wear: 1 Mpa 0.1m/s stroke 5mm


Further wear-resistant ESD components from igus

ESD energy chains

ESD components: energy chains

ESD ball transfer units

ESD component: antistatic ball transfer unit

Antistatic bar stock

Antistatic bar stock for electrostatically discharging components

ESD plain bearings

ESD components: plain bearings, bushings

ESD-compliant slewing ring bearings

ESD components: slewing ring bearings, conductive

3D printing news

Information about 3D printing at igus

  • Materials
  • Additive procedures
  • Service and support

3D printing wear tests


Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service