New generation twisterchain guide troughs

Save installation time, costs - increase service

twisterchain new guide trough
  • Suitable for high dynamics, due to upper run guided on full surface
  • Gentle and quiet operation in the trough due to continuous upper run guide
  • Top run is guided in the new plastic trough and supported across the whole width
  • Pre-assembled delivery possible
  • Simple adjustment, alignment and handling
  • assembly time: 2 instead of 6 hours


Installation Dimensions

X1 inner machine construction space and X2 Outer machine construction space of Guide Trough

AR [mm] X2 [mm] X1 [mm] depending on Bi [mm]
TC3248087,5100108125137,5150
400480270250250220210200
500580-350350320310300
600680--450420410400
TC4287,5100108125137,5150162,5168175187,5200
400480270250250220210200190190180--
500580-250250220210200190190180180150
600680250220210200190190180180150
TC56--125137,5150162,5-175187200
650730---470460450440-430420400
750830----460450440-430420400
850930-----450440-430420400
280850687587,5100108125137,5150
400480290280270270250250220210200
500580390380370370350350320310300
600680490480470470450450420410400
380850687587,5100108125137,5150162,5168175187,5200
400480290280270270250250220210200190190180180150
500580390380370370350350320310300290290280280240
600680490480470470450450420410400390390380380350
4008506575100112125137,5150162,5175187,5200
650730540530520500490470460450440430420400
750830640630620600590570560550540530520500

Overall height

HF depending on bending radius of twisterchain Guide Through

R [mm]100125150175200250300400
SeriesHFConstruction height [mm]
TC32370420470520570670--
TC42380430480530580680--
TC56--500-6007008001000
2808370 420470520570670--
3808380430480-580680 --
4008--500-6007008001000

Rotation angle | W1 and Wtotal

Through
Through
W[sub]total[/b] rotation angle System [°]W1 rotation angle lower run through [°]
90°45°
180°90°
270°135°
360°180°

Rotation angle

info icon

W2 angle of upper run [°] twisterchain Guide Through

ARSeriesR [mm]100125150175200250300400
[mm]W2 Rotation angle [°]
400TC32/TC42/2808/380890°90°90°90°90°90°90°90°
500TC32/TC42/2808/380890°90°90°90°90°90°90°90°
600TC32/TC42/2808/3808135°135°135°135°90°90°90°90°
650TC56/4008/TC42135°135°135°135°90°90°90°90°
750TC56/4008/TC42135°135°135°135°135°135°90°90°
850TC56/4008/TC42135°135°135°135°135°135°135°135°

Example for ordering a guide trough
Example for ordering a guide trough

Example for ordering a twisterchain guide trough


More order examples
Complete throughPart No. 94008.31.180.600/06.250
Lower run trough onlyPart No. 94008.30.180.600/06.250
Upper and lower run trough without base supportPart No. 94008.32.180.600/06.250
Part No. SeriesOuter radius AR [mm]Rotation anglel from-to α [°]Part No. Complete troughPart No. Upper and lower run troughPart No. Lower run trough
TC32 / TC42 / 2808 / 38084000 - 90°9XXX.31.90.400/Bi.R9XXX.32.90.400/Bi.R9XXX.30.90 .400/Bi.R
90° - 180°9XXX.31.180.400/Bi.R9XXX.32.180.400/Bi.R9XXX.30.180.400/Bi.R
180° - 270°9XXX.31.270.400/Bi.R9XXX.32.270.400/Bi.R9XXX.30.270.400/Bi.R
270° - 360°9XXX.31.360.400/Bi.R9XXX.32.360.400/Bi.R9XXX.30.360.400/Bi.R
5000 - 90°9XXX.31.90 .500/Bi.R9XXX.32.90 .500/Bi.R9XXX.30.90 .500/Bi.R
90° - 180°9XXX.31.180.500/Bi.R9XXX.32.180.500/Bi.R9XXX.30.180.500/Bi.R
180° - 270°9XXX.31.270.500/Bi.R9XXX.32.270.500/Bi.R9XXX.30.270.500/Bi.R
270° - 360°9XXX.31.360.500/Bi.R9XXX.32.360.500/Bi.R9XXX.30.360.500/Bi.R
6000 - 90°9XXX.31.90 .600/Bi.R9XXX.32.90 .600/Bi.R9XXX.30.90 .600/Bi.R
90° - 180°9XXX.31.180.600/Bi.R9XXX.32.180.600/Bi.R9XXX.30.180.600/Bi.R
180° - 270°9XXX.31.270.600/Bi.R9XXX.32.270.600/Bi.R9XXX.30.270.600/Bi.R
270° - 360°9XXX.31.360.600/Bi.R 9XXX.32.360.600/Bi.R9XXX.30.360.600/Bi.R
TC56 / 40086500 - 90°9XXX.31.90 .650/Bi.R 9XXX.32.90 .650/Bi.R9XXX.30.90 .650/Bi.R
90° - 180°9XXX.31.180.650/Bi.R9XXX.32.180.650/Bi.R9XXX.30.180.650/Bi.R
180° - 270°9XXX.31.270.650/Bi.R9XXX.32.270.650/Bi.R9XXX.30.270.650/Bi.R
270° - 360°9XXX.31.360.650/Bi.R9XXX.32.360.650/Bi.R9XXX.30.360.650/Bi.R
7500 - 90°9XXX.31.90 .750/Bi.R9XXX.32.90 .750/Bi.R9XXX.30.90 .750/Bi.R
90° - 180°9XXX.31.180.750/Bi.R 9XXX.32.180.750/Bi.R9XXX.30.180.750/Bi.R
180° - 270°9XXX.31.270.750/Bi.R9XXX.32.270.750/Bi.R9XXX.30.270.750/Bi.R
270° - 360°9XXX.31.360.750/Bi.R 9XXX.32.360.750/Bi.R9XXX.30.360.750/Bi.R
8500 - 90°9XXX.31.90 .850/Bi.R9XXX.32.90 .850/Bi.R9XXX.30.90 .850/Bi.R
90° - 180°9XXX.31.180.850/Bi.R 9XXX.32.180.850/Bi.R9XXX.30.180.850/Bi.R
180° - 270°9XXX.31.270.850/Bi.R9XXX.32.270.850/Bi.R9XXX.30.270.850/Bi.R
270° - 360°9XXX.31.360.850/Bi.R9XXX.32.360.850/Bi.R9XXX.30.360.850/Bi.R

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service